The IoT Systems Design applied courseware is a ready-to-teach package on the subject of the Internet of Things (IoT), with the goal of providing students the ability to develop an embedded system with IoT capabilities. The courseware is designed as a resource for lecturers, and consists of teaching slides and a training kit.
- Targeted university subject: IoT systems, IoT fundamentals
- Targeted year of study: Second to final year undergraduates
- Prerequisites(s): Basic programming
Key features
- The IoT Systems Design applied courseware is designed for a full semester of teaching. Educators can use this complete solution to accelerate the set up of a new IoT-focused course.
- The courseware integrates hands-on industry-relevant experiences and real-world applications in IoT design and testing.
- The courseware material will be updated yearly for three years at no additional cost, allowing educators and students to keep pace with evolving IoT trends and technologies.
- The IoT development kit is based on a carrier board with Arduino UNO form factor and an add-on ZigBee® module.
- The IoT development kit allows students to experiment with WLAN 802.11, Bluetooth® Low Energy and ZigBee wireless connectivity.