Data Sheets
Keysight Streamline Series: Exceptional Performance in a Small Package
Balance deadlines, productivity, budget and bench space with the Keysight P937xA, a member of Keysight’s Streamline Series.
You’ll move confidently across every stage of your product’s development lifecycle by leveraging accurate and repeatable measurements, automated code capability, and a consistent, intuitive user experience.
With comprehensive Keysight services including calibration, education and consulting, these instruments enhance your solution to help you accelerate technology adoption and lower costs.
The P937xA series, Keysight’s first compact vector network analyzer (VNA), is an affordable full two-port VNA which dramatically reduces your size of test. The compact VNA has wide frequency coverage with six frequency breaks, that operates from 300 kHz up to 26.5 GHz.
The VNA is packaged in a compact chassis and controlled by an external computer with powerful data processing capabilities and functionalities. The firmware running on the PC has the same intuitive GUI as the other Keysight VNAs which allows you to reduce switching cost between models.
Applications
Key performance
The Keysight compact VNA offers the good performance on key specifications such as dynamic range, measurement speed, trace noise and temperature stability. It utilizes the same measurement science with the trusted Keysight VNAs, you can have consistent measurement results.
Key features
Uncorrected System Performance
Specifications apply to following conditions:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.