Column Control DTX

DAQ970A and DAQ973A Data Acquisition System

Product Fact Sheets

Keysight DAQ970A and DAQ973A Data Acquisition Systems

Sample More Signals, Faster and Dynamically

The DAQ970A / DAQ973A data acquisition systems have high quality switching and an advanced 6 ½ digit DMM built-in that allows you to measure accurately.

  • The autocalibration compensates for drifts in the internal DMM or on the DAQM907A multifunction module or on the DAQM909A digitizer module caused by time and temperature change. 
  • Built-in internal module calibration reduces thermal voltage offset errors. 
  • Ability to measure very low current ranges (1 µA DC and 100 µA AC) and higher resistance range (1000 MΩ).

Key Features

  • 3-slot mainframes with built-in 6 ½ digit DMM 
  • Basic 0.003% DCV accuracy 
  • 9 switch, RF and control plug-in modules, including a new 4-channel simultaneous sampling digitizer 
  • Up to 450 channel/s scan rate 
  • Up to 120 channels per system 
  • Up to one million points scanning memory 
  • Measures and converts 14 different input signals: Temperature with thermocouple, RTDs and thermistor; dc/ac volts; 2- and 4-wire resistance; frequency and period; dc/ac current, diode and capacitance; direct strain and bridge strain 
  • Large 4.3” color display for ease of setup and viewing data 
  • LAN and USB for easy connectivity to your PC (DAQ973A comes with additional GPIB) 
  • Code compatible with the 34970A/34972A 
  • USB flash drive support to copy/log data in standalone applications 
  • BenchVue DAQ with enhanced time/frequency domain measurement included
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX