Technical Overviews
N7626C
Simplify Cellular V2X Signal Creation
Keysight Technologies, Inc. Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Signal Studio’s performance-optimized reference signals — validated by Keysight — enhance the characterization and verification of your devices. Through its application-specific user-interface you’ll create standards-based and custom test signals for component, transmitter, and receiver test.
Component and Transmitter Test
Signal Studio’s capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback.
Receiver Test
Signal Studio’s advanced capabilities enable you to create fully channel-coded
signals for receiver bit-error-rate (BER), block-error-rate (BLER), packet-error-rate (PER), or frame error rate (FER) analysis. Applications include:
Apply your signals in real-world testing
Once you have setup your signals in Signal Studio, you can download them to a variety of Keysight instruments. Signal Studio software complements these platforms by providing a cost-effective way to tailor them to your test needs in design, development and production test.
Vector signal generators MXG/EXG/CXG 3 X-Series
MXG/EXG with frequency extension (option FRQ) 3
PSG 2
M9381A PXIe VSG
M9383B/M9384B Microwave Signal Generator
M9484C VXG Microwave Signal Generator 5
First generation MXG N5182A 4
ESG-C E4438C 4
Component and Transmitter Test
Signal Studio generates RF performance optimized V2X waveform which enables you to characterize the power and modulation performance of your components and transmitters. Easy manipulation of a variety of signal parameters, including transmission bandwidth, cyclic prefix, and modulation type, simplifies signal creation.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.