Data Sheets
Infiniium UXR-Series Oscilloscopes
N2163A mmWave Wideband Analysis Acceleration and Frequency Extension
The world’s insatiable demand for next-generation mobile devices and wireless communications with better performance, Multiple Input Multiple Output (MIMO) support, shorter design cycles, and ever more bandwidth has driven the need for analysis tools that bridge the boundaries between signal/spectrum analysis and digital design. Keysight Technologies’ Infiniium UXR-Series oscilloscopes and optional mmWave Wideband Analysis functionality provide the signal integrity, versatility, affordability, and performance are necessary to bring signal, spectrum, and digital capabilities together, within a single instrument. Infiniium UXR-Series 1 mm input models provide up to four phase-coherent channels, each with up to 110 GHz of usable bandwidth, and come standard with hardware-accelerated digital down conversion (DDC) capabilities, so even the most demanding MIMO,mixed-signall, radar, Satcom or high-frequency high-bandwidth designs are no challenge for the Infiniium UXR-Series.
Key Features
mmWave ready UXR models available starting with 5 GHz native bandwidth
Dynamically configurable frequency extension bandwidth windows
Real-Time Digital Down Conversion
Infiniium UXR-Series Oscilloscopes for Millimeter Wave Applications
The Infiniium UXR is the first real-time oscilloscope to provide flexible bandwidth options, hardware accelerated acquisition and the signal integrity necessary to enable affordable wideband multi-channel mmWave signal analysis. Available mmWave Wideband Analysis Acceleration and Frequency Extension options, coupled with 1 mm input UXR-Series models, enable users to dynamically allocate 5, 10, 20 or 30 GHz wide bandwidth windows for analysis of frequency ranges up to 110 GHz, regardless of the oscilloscopes maximum licensed native bandwidth. Additionally, all Infiniium UXR models come standard with 40 MHz of hardware accelerated real-time Digital Down Conversion1 (DDC) – with the option to expand to 160 MHz and 2.16 GHz of analysis bandwidth. With Infiniium UXR you get worldleading digital and mmWave performance in a single instrument with up to four phase coherent channels – enabling you to more quickly deliver next-generation mmWave technologies, pulsed radar, integrated mixed-signal designs, spread spectrum clocking (SSC), and advanced wideband research & development.
Featuring
▪ DC to 110 GHz of dynamically configurable frequency ranges
▪ High-definition 10-bit analog-to-digital converter (ADC)
▪ 256 GSa/s real-time or 3,200 MSa/s complex sample rates
▪ Industry best -158 dBm/Hz DANL from 50 GHz to 85 GHz
▪ Optional 2.16 GHz hardware-accelerated DDC I/Q demodulation bandwidth
▪ Dynamically configurable 5 GHz to 30 GHz bandwidth extension options
▪ Easy MIMO support with independently configurable coherent channels
▪ Largest phase noise offset frequency range from 1 kHz to 100% carrier frequency
mmWave Wideband Analyzer 110 GHz Capable Model Overview
The maximum achievable frequency of a UXR-Series oscilloscope is limited by the physical capabilities of its input connector. For maximum versatility, Keysight recommends using models with 1 mm inputs, which can achieve bandwidths over 110 GHz, to get the greatest utility, upgradability, and flexibility for your mmWave analysis.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.