Flyers
Boost Your Benchtop
Free Handheld DMM With Qualifying Purchase
For a limited time, claim a complimentary U1233A Handheld Digital Multimeter with your purchase of selected Keysight digital multimeters, function/waveform generators, and power supply mainframes. Keysight’s 34465A/34470A Truevolt digital multimeters give you unquestioned measurement confidence through minimum measurement intrusiveness, faster insights to your measurements with built-in graphical front panel display and guaranteed compliance to industry-leading standards. Keysight’s 33500B/33600A Trueform function/waveform generators offer you more capability, fidelity, and flexibility that produces clean, low-distortion, with stable, and reliable signals. Keysight’s N6702C/N6705C Modular Power System (MPS) mainframes offer solutions for automated test system environments as well as R&D. The Keysight N6702C LowProfile mainframes simplify test-system assembly, programming, debugging, and operation. Its flexibility, small size, and fast command processing time make it ideal for ATE and production test environments. The N6705C DC Power Analyzer mainframe provides unrivaled productivity gains for sourcing and measuring DC voltage and current by integrating up to four advanced power supplies with DMM, Scope, Arb, and Data Logger features.
As for the Complimentary U1233A Handheld Digital Multimeter
Whether it is dark, noisy or even dangerous, the U1233A Handheld Digital Multimeter equips you with features that anticipate worst-case scenarios. The ergonomically shaped handheld allows you to single-handedly illuminate the test area with a built-in flashlight while selecting measurement functions using the rotary dial. Vsense performs non-contact voltage detection while continuity detection is made easy with the audible beeper alert and flashing backlight display. The U1233A is designed to withstand harsh working conditions and improve safety.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.